IESNA:LM-63-2002
[TEST]P950846
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15707
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2159.8 2322.7 2497.6 2673.3 2808 2890.4 2940.6 2968.8 2999.8 3035.9
3082.3 3145.3 3230.2 3330.5 3452.4 3657.5 3967.5 4378.5 4886.2 5521
6353.2 7308.3 8325.3 9250.2 9809.2 9525.4 8957.2 8196 7281.4 6191.5
4812.8 3438.7 2250.6 1308.3 575.6 178.2 0
2159.8 2331.5 2528.3 2723.3 2867.1 2954.6 2995.9 3006.1 3012.8 3018.8
3028.4 3049 3086.6 3133.9 3211.7 3374.4 3659.6 4073 4611.8 5254.1
6023.4 6909 7930.8 9035.4 10142.9 10437.1 9813 9009.9 8166.6 7207.4
5864.2 4420.1 3076.3 1872.8 875.2 278.9 0
2159.8 2340.4 2559.2 2773.3 2926.3 3018.6 3051.2 3043.5 3025.9 3001.7
2974.6 2952.6 2943.1 2937.3 2971.1 3091.3 3351.7 3767.6 4337.3 4987
5693.7 6509.8 7536.3 8820.5 10476.7 11348.9 10668.7 9823.7 9052 8223.3
6915.7 5401.7 3902 2437.3 1174.8 379.6 0
2159.8 2352.9 2589.7 2818.3 2979.1 3066.4 3081.1 3044.1 2986.6 2920.2
2850.7 2788.6 2741.2 2708.8 2733 2874.9 3190.8 3674.9 4296.4 4978.8
5695.1 6469.4 7378.9 8504.8 10084.6 11304.7 10838 9903.1 9087.4 8248.9
7010.1 5536.8 4069.9 2624.9 1334.4 468.6 0
2159.8 2365.4 2620.2 2863.3 3031.9 3114 3111.1 3044.6 2947.2 2838.6
2726.9 2624.6 2539.3 2480.4 2495.1 2658.6 3029.9 3582.2 4255.5 4970.5
5696.5 6429 7221.5 8189.2 9692.6 11260.5 11007.3 9982.5 9123 8274.3
7104.5 5671.9 4237.8 2812.5 1493.9 557.6 0
2159.8 2372.8 2636.8 2890.4 3063.9 3137.2 3112 3011 2873.1 2729.6
2594.6 2477.9 2386.4 2336.8 2395.3 2652.2 3143.5 3829.9 4652.2 5542.8
6434.1 7310.1 8202.1 9179.4 10629.7 12118.9 12098.1 11119.1 10139.4 9069.5
7723.2 6142.2 4593 3057 1694.8 658.1 0
2159.8 2380.3 2653.4 2917.5 3095.7 3160.4 3112.8 2977.5 2799 2620.7
2462.2 2331.2 2233.6 2193.2 2295.6 2645.7 3257 4077.5 5049 6115
7171.8 8191.2 9182.7 10169.5 11566.7 12977.3 13189.1 12255.6 11155.8 9864.8
8341.9 6612.6 4948.1 3301.5 1895.6 758.5 0
2159.8 2384 2663.4 2932.2 3110 3168.2 3104.5 2946.7 2745.1 2553.2
2391.2 2261.5 2168.9 2142.4 2283.8 2699.9 3388.8 4317.2 5442.9 6691.6
7932.8 9132.9 10305.3 11441.1 12928.1 14272.6 14445 13517 12241.3 10677.7
8914.1 7018.4 5161.3 3390.4 1946.1 762.8 0
2159.8 2387.8 2673.5 2946.8 3124.2 3176 3096.2 2915.9 2691.1 2485.7
2320.5 2191.8 2104.2 2091.5 2271.9 2754.1 3520.6 4556.9 5836.8 7268.1
8693.9 10074.5 11427.9 12712.5 14289.5 15567.7 15700.9 14778.3 13326.7 11490.6
9486.4 7424.4 5374.3 3479.3 1996.6 767.1 0
2159.8 2386.1 2681.2 2953.8 3129.5 3176.8 3086.4 2894.2 2658 2449.1
2285.8 2159 2073.7 2069.5 2270.1 2782.3 3586.2 4697.6 6075.9 7606.7
9154.1 10626 12083.9 13526 15168.7 16380.4 16392.8 15320.3 13627.9 11521.1
9333.1 7160.8 4950.4 3146.1 1729.7 644 0
2159.8 2387.8 2673.5 2946.8 3124.2 3176 3096.2 2915.9 2691.1 2485.7
2320.5 2191.8 2104.2 2091.5 2271.9 2754.1 3520.6 4556.9 5836.8 7268.1
8693.9 10074.5 11427.9 12712.5 14289.5 15567.7 15700.9 14778.3 13326.7 11490.6
9486.4 7424.4 5374.3 3479.3 1996.6 767.1 0
2159.8 2384 2663.4 2932.2 3110 3168.2 3104.5 2946.7 2745.1 2553.2
2391.2 2261.5 2168.9 2142.4 2283.8 2699.9 3388.8 4317.2 5442.9 6691.6
7932.8 9132.9 10305.3 11441.1 12928.1 14272.6 14445 13517 12241.3 10677.7
8914.1 7018.4 5161.3 3390.4 1946.1 762.8 0
2159.8 2380.3 2653.4 2917.5 3095.7 3160.4 3112.8 2977.5 2799 2620.7
2462.2 2331.2 2233.6 2193.2 2295.6 2645.7 3257 4077.5 5049 6115
7171.8 8191.2 9182.7 10169.5 11566.7 12977.3 13189.1 12255.6 11155.8 9864.8
8341.9 6612.6 4948.1 3301.5 1895.6 758.5 0
2159.8 2372.8 2636.8 2890.4 3063.9 3137.2 3112 3011 2873.1 2729.6
2594.6 2477.9 2386.4 2336.8 2395.3 2652.2 3143.5 3829.9 4652.2 5542.8
6434.1 7310.1 8202.1 9179.4 10629.7 12118.9 12098.1 11119.1 10139.4 9069.5
7723.2 6142.2 4593 3057 1694.8 658.1 0
2159.8 2365.4 2620.2 2863.3 3031.9 3114 3111.1 3044.6 2947.2 2838.6
2726.9 2624.6 2539.3 2480.4 2495.1 2658.6 3029.9 3582.2 4255.5 4970.5
5696.5 6429 7221.5 8189.2 9692.6 11260.5 11007.3 9982.5 9123 8274.3
7104.5 5671.9 4237.8 2812.5 1493.9 557.6 0
2159.8 2352.9 2589.7 2818.3 2979.1 3066.4 3081.1 3044.1 2986.6 2920.2
2850.7 2788.6 2741.2 2708.8 2733 2874.9 3190.8 3674.9 4296.4 4978.8
5695.1 6469.4 7378.9 8504.8 10084.6 11304.7 10838 9903.1 9087.4 8248.9
7010.1 5536.8 4069.9 2624.9 1334.4 468.6 0
2159.8 2340.4 2559.2 2773.3 2926.3 3018.6 3051.2 3043.5 3025.9 3001.7
2974.6 2952.6 2943.1 2937.3 2971.1 3091.3 3351.7 3767.6 4337.3 4987
5693.7 6509.8 7536.3 8820.5 10476.7 11348.9 10668.7 9823.7 9052 8223.3
6915.7 5401.7 3902 2437.3 1174.8 379.6 0
2159.8 2331.5 2528.3 2723.3 2867.1 2954.6 2995.9 3006.1 3012.8 3018.8
3028.4 3049 3086.6 3133.9 3211.7 3374.4 3659.6 4073 4611.8 5254.1
6023.4 6909 7930.8 9035.4 10142.9 10437.1 9813 9009.9 8166.6 7207.4
5864.2 4420.1 3076.3 1872.8 875.2 278.9 0
2159.8 2322.7 2497.6 2673.3 2808 2890.4 2940.6 2968.8 2999.8 3035.9
3082.3 3145.3 3230.2 3330.5 3452.4 3657.5 3967.5 4378.5 4886.2 5521
6353.2 7308.3 8325.3 9250.2 9809.2 9525.4 8957.2 8196 7281.4 6191.5
4812.8 3438.7 2250.6 1308.3 575.6 178.2 0
2159.8 2304.9 2458.2 2608.3 2725.8 2800.2 2846.5 2873.4 2900.7 2934.6
2983 3050.6 3138.7 3239.9 3365.7 3546.9 3806.3 4146 4572.5 5079.5
5687.5 6326.2 6892.5 7293.8 7394 6971.8 6374.3 5663.3 4887.4 4046.4
3082.2 2157.3 1389.9 804.4 361.9 118.5 0
2159.8 2287.1 2418.8 2543.4 2643.7 2710 2752.4 2778 2801.5 2833.2
2883.8 2955.9 3047.3 3149.4 3278.9 3436.4 3645.2 3913.4 4258.8 4638
5021.9 5344.1 5459.7 5337.3 4978.8 4418.2 3791.3 3130.5 2493.4 1901.3
1351.6 875.9 529.2 300.7 148.2 58.8 0
2159.8 2268.1 2379.6 2483.4 2564.4 2620.2 2655 2671.6 2684.6 2702.2
2734 2783.8 2848.2 2915.4 2992 3077.7 3186.6 3329.1 3516.6 3716.3
3901.6 4022 3995.5 3808.8 3461.5 2991.8 2512.6 2043.2 1608.7 1229.9
892.6 604.9 389.7 239.7 128.1 53.1 0
2159.8 2249.2 2340.4 2423.4 2485.2 2530.3 2557.5 2565.3 2567.8 2571.1
2584.2 2611.5 2649 2681.3 2705 2719.1 2728 2744.8 2774.4 2794.7
2781.4 2699.8 2531.1 2280.4 1944.2 1565.4 1233.9 955.8 724 558.4
433.6 333.8 250.3 178.9 108.2 47.4 0
2159.8 2230.1 2300.8 2365 2414.2 2446.6 2461.1 2453.4 2432.2 2406.2
2380.5 2363.3 2355.3 2345.3 2326.6 2294.5 2250.4 2204.8 2162.4 2127.4
2089.3 2024.9 1918.2 1767.7 1572.2 1338.3 1127.9 925.7 732.6 584.4
457.2 349.8 256.9 180 107.6 46.8 0
2159.8 2211.1 2261.4 2306.5 2343.2 2362.9 2364.7 2341.5 2296.6 2241.2
2176.8 2115.1 2061.4 2009.2 1948.3 1869.9 1772.8 1664.9 1550.5 1460.2
1397.2 1350.1 1305.2 1254.8 1200.3 1111.3 1021.9 895.5 741.1 610.4
480.7 365.9 263.6 181.3 106.9 46.2 0
2159.8 2192.8 2224.5 2255.1 2282.3 2294 2285 2245.6 2177.7 2098.1
2009.2 1927.9 1859.9 1801.3 1743.7 1675.9 1595 1505.8 1410.9 1335.9
1286.1 1253.3 1229.5 1201.3 1158.2 1083.3 1008.7 902.9 775.3 658.8
534.9 418.5 308.1 214.2 131 56 0
2159.8 2174.6 2187.6 2203.6 2221.3 2225.2 2205.3 2149.7 2058.9 1955
1841.6 1740.6 1658.4 1593.4 1539.1 1481.9 1417.2 1346.6 1271.4 1211.7
1175.1 1156.6 1153.9 1147.9 1116.2 1055.5 995.6 910.2 809.3 707.1
589.1 471.2 352.7 247 155 65.9 0
2159.8 2156.9 2152.8 2156.1 2162.7 2163.6 2137.1 2069.5 1965.5 1848.6
1732.6 1641.4 1575.1 1526.2 1483.1 1433 1372.9 1305.8 1229.9 1158.2
1104.8 1075.8 1078.7 1081.6 1072.5 1050.1 996.2 908.4 809.3 715.3
626.6 532.9 426.4 310 201.8 85.4 0
2159.8 2137.3 2118.4 2111.6 2114.9 2119.1 2101.4 2047.5 1959.7 1860
1763.3 1678.7 1604.4 1539.2 1477.7 1413.3 1342.7 1267.6 1193.1 1126.5
1067.9 1024.2 1001 987.1 974 958.8 926.6 869.2 796.5 715.4
623.4 531.3 426.2 313.5 206.4 91.2 0
2159.8 2121.4 2088.4 2071.7 2072.8 2084.6 2084.9 2053.6 1987.9 1901.7
1811.3 1725.1 1641.2 1561 1483.7 1406.6 1327.7 1247.8 1173.7 1110.3
1053.5 1010 978.5 954.3 931.5 905.5 870.1 822.2 763 692.5
605.8 517.1 414.3 307.6 200.2 88.7 0
2159.8 2105.6 2058.3 2031.8 2030.7 2050.3 2068.5 2059.6 2016.1 1943.4
1859.4 1771.6 1678.2 1582.8 1489.8 1400 1312.7 1227.9 1154.3 1094
1039.1 995.8 956 921.5 888.9 852.4 813.5 775.1 729.5 669.5
588 502.9 402.4 301.8 193.9 86.2 0
2159.8 2091.2 2033.1 1998.6 1997.6 2028.2 2071.5 2095.7 2078.8 2015
1923.8 1824.5 1722.1 1617.9 1516.5 1419.2 1326.5 1239.1 1163.8 1103
1053.1 1016.8 985.8 953.4 917 870.2 820.3 772.9 722 658.6
577.6 492.3 393.5 295.5 186.9 84.9 0
2159.8 2077 2008 1965.5 1964.4 2006.4 2074.5 2131.8 2141.6 2086.7
1988.3 1877.4 1766 1653 1543.2 1438.4 1340.3 1250.5 1173.4 1111.8
1067.1 1037.7 1015.4 985.4 945 888.1 827.1 770.8 714.6 647.7
567.1 481.7 384.6 289.3 179.8 83.5 0
2159.8 2064.5 1985.8 1937.6 1934.3 1982.7 2068.3 2151.1 2181.8 2139
2039.8 1918.7 1800.2 1685.9 1575.7 1470.8 1371.7 1280.2 1201.6 1139.4
1093.1 1061.5 1041.1 1015.6 979.6 928.4 870.4 810.7 749.7 675.4
587.6 498.4 398.5 288.1 173.9 83.3 0
2159.8 2051.9 1963.6 1909.6 1904.2 1959.1 2062.2 2170.2 2222 2191.3
2091.2 1959.9 1834.5 1718.8 1608.3 1503.3 1403 1309.9 1229.8 1166.9
1119 1085.3 1066.8 1045.8 1014.3 968.9 913.7 850.8 784.9 703
608.2 515.1 412.3 286.9 167.8 83 0
2159.8 2039.3 1943.4 1884.9 1876.4 1930.4 2037.3 2150.1 2212.7 2197
2110.5 1981.3 1851.9 1738.1 1631.5 1532 1436 1345.6 1266.7 1203.4
1151.7 1115.7 1093.5 1072.1 1041.1 997.5 941.1 876.7 807.2 723.2
626.5 530.8 425.6 282.3 155 73.3 0
2159.8 2026.8 1923.2 1860.2 1848.6 1901.7 2012.3 2130 2203.4 2202.5
2129.6 2002.8 1869.4 1757.5 1654.7 1560.6 1469 1381.2 1303.7 1239.9
1184.4 1146.2 1120.1 1098.6 1067.9 1026.1 968.5 902.6 829.6 743.4
644.8 546.6 438.8 277.6 142.1 63.4 0
2159.8 2017.1 1907.7 1841.8 1826.6 1873.5 1972.2 2076.9 2142.6 2144.5
2082 1968.9 1843.6 1733.8 1637.8 1552.8 1471 1390.7 1317.4 1255.6
1204.6 1170.2 1145.5 1124.2 1093.6 1049.6 989.2 920.5 845.8 759.3
659.2 561.8 450.4 302.2 165.1 73 0
2159.8 2007.3 1892.1 1823.4 1804.5 1845.3 1932.1 2023.8 2081.9 2086.5
2034.5 1935.1 1817.7 1710 1621 1545 1472.8 1400.3 1331 1271.4
1224.8 1194.1 1170.9 1149.7 1119.3 1073.1 1009.9 938.4 861.9 775.1
673.6 576.8 461.8 326.7 188.1 82.7 0
2159.8 1999.5 1881.3 1810.4 1790 1826.7 1903.7 1982 2030.7 2033.8
1987.6 1898.7 1791.7 1689.2 1601.7 1527.4 1457.8 1387.6 1319.6 1263.4
1224.3 1198.4 1176.9 1155.8 1125.9 1079.5 1016.4 944.7 868.1 782.4
681.3 584 471.3 342.8 208 90.8 0
2159.8 1991.6 1870.4 1797.5 1775.5 1808 1875.4 1940.2 1979.6 1981
1940.9 1862.3 1765.5 1668.4 1582.6 1509.7 1442.8 1375 1308.3 1255.5
1224 1202.8 1182.9 1161.8 1132.6 1085.9 1022.9 951 874.2 789.7
688.9 591.1 480.7 358.9 227.9 98.8 0
2159.8 1985.5 1862.7 1788.6 1767.1 1798.7 1862.4 1921 1955 1955.1
1918.3 1847.2 1757.8 1663.3 1574.9 1495.6 1422.4 1349.7 1279.3 1229.8
1203.4 1186 1168.3 1147.1 1118.1 1072.9 1010.4 939.5 864.9 781.9
685.1 585.8 478.4 357.9 226.3 96.8 0
2159.8 1979.3 1855 1779.8 1758.7 1789.4 1849.5 1901.7 1930.3 1929
1895.9 1832.1 1750 1658.3 1567.3 1481.7 1402.2 1324.4 1250.5 1204.1
1182.9 1169.3 1153.7 1132.3 1103.8 1059.9 997.9 928.1 855.5 774.1
681.3 580.3 476.1 356.8 224.6 94.6 0
2159.8 1973.7 1849.1 1774.5 1754.2 1785.6 1844.5 1895.4 1922.4 1920.3
1887.7 1828.3 1750 1658.9 1565.6 1474.3 1388.4 1304.4 1227 1182.4
1162.8 1151.3 1137.9 1116.7 1087.7 1043 981.5 912.8 840.9 760.2
669.6 568.6 460.3 343.5 214.2 89.3 0
2159.8 1968 1843.2 1769.3 1749.8 1781.8 1839.5 1889 1914.5 1911.6
1879.5 1824.6 1750 1659.7 1563.9 1467 1374.8 1284.5 1203.6 1160.7
1142.7 1133.4 1122.2 1101.1 1071.6 1026.1 965.1 897.6 826.3 746.3
657.9 556.8 444.4 330 203.7 83.9 0
2159.8 1960.9 1837.4 1765.3 1747.9 1781.1 1839.1 1888 1912 1907.9
1874.7 1823.4 1751.3 1660.9 1563.1 1462.8 1366.7 1271.4 1188.5 1146.2
1128.8 1120.5 1110.6 1089 1059.2 1011.1 952.3 886 813.1 733.5
645.6 547 426 318.3 193.1 78.7 0
2159.8 1968 1843.2 1769.3 1749.8 1781.8 1839.5 1889 1914.5 1911.6
1879.5 1824.6 1750 1659.7 1563.9 1467 1374.8 1284.5 1203.6 1160.7
1142.7 1133.4 1122.2 1101.1 1071.6 1026.1 965.1 897.6 826.3 746.3
657.9 556.8 444.4 330 203.7 83.9 0
2159.8 1973.7 1849.1 1774.5 1754.2 1785.6 1844.5 1895.4 1922.4 1920.3
1887.7 1828.3 1750 1658.9 1565.6 1474.3 1388.4 1304.4 1227 1182.4
1162.8 1151.3 1137.9 1116.7 1087.7 1043 981.5 912.8 840.9 760.2
669.6 568.6 460.3 343.5 214.2 89.3 0
2159.8 1979.3 1855 1779.8 1758.7 1789.4 1849.5 1901.7 1930.3 1929
1895.9 1832.1 1750 1658.3 1567.3 1481.7 1402.2 1324.4 1250.5 1204.1
1182.9 1169.3 1153.7 1132.3 1103.8 1059.9 997.9 928.1 855.5 774.1
681.3 580.3 476.1 356.8 224.6 94.6 0
2159.8 1985.5 1862.7 1788.6 1767.1 1798.7 1862.4 1921 1955 1955.1
1918.3 1847.2 1757.8 1663.3 1574.9 1495.6 1422.4 1349.7 1279.3 1229.8
1203.4 1186 1168.3 1147.1 1118.1 1072.9 1010.4 939.5 864.9 781.9
685.1 585.8 478.4 357.9 226.3 96.8 0
2159.8 1991.6 1870.4 1797.5 1775.5 1808 1875.4 1940.2 1979.6 1981
1940.9 1862.3 1765.5 1668.4 1582.6 1509.7 1442.8 1375 1308.3 1255.5
1224 1202.8 1182.9 1161.8 1132.6 1085.9 1022.9 951 874.2 789.7
688.9 591.1 480.7 358.9 227.9 98.8 0
2159.8 1999.5 1881.3 1810.4 1790 1826.7 1903.7 1982 2030.7 2033.8
1987.6 1898.7 1791.7 1689.2 1601.7 1527.4 1457.8 1387.6 1319.6 1263.4
1224.3 1198.4 1176.9 1155.8 1125.9 1079.5 1016.4 944.7 868.1 782.4
681.3 584 471.3 342.8 208 90.8 0
2159.8 2007.3 1892.1 1823.4 1804.5 1845.3 1932.1 2023.8 2081.9 2086.5
2034.5 1935.1 1817.7 1710 1621 1545 1472.8 1400.3 1331 1271.4
1224.8 1194.1 1170.9 1149.7 1119.3 1073.1 1009.9 938.4 861.9 775.1
673.6 576.8 461.8 326.7 188.1 82.7 0
2159.8 2017.1 1907.7 1841.8 1826.6 1873.5 1972.2 2076.9 2142.6 2144.5
2082 1968.9 1843.6 1733.8 1637.8 1552.8 1471 1390.7 1317.4 1255.6
1204.6 1170.2 1145.5 1124.2 1093.6 1049.6 989.2 920.5 845.8 759.3
659.2 561.8 450.4 302.2 165.1 73 0
2159.8 2026.8 1923.2 1860.2 1848.6 1901.7 2012.3 2130 2203.4 2202.5
2129.6 2002.8 1869.4 1757.5 1654.7 1560.6 1469 1381.2 1303.7 1239.9
1184.4 1146.2 1120.1 1098.6 1067.9 1026.1 968.5 902.6 829.6 743.4
644.8 546.6 438.8 277.6 142.1 63.4 0
2159.8 2039.3 1943.4 1884.9 1876.4 1930.4 2037.3 2150.1 2212.7 2197
2110.5 1981.3 1851.9 1738.1 1631.5 1532 1436 1345.6 1266.7 1203.4
1151.7 1115.7 1093.5 1072.1 1041.1 997.5 941.1 876.7 807.2 723.2
626.5 530.8 425.6 282.3 155 73.3 0
2159.8 2051.9 1963.6 1909.6 1904.2 1959.1 2062.2 2170.2 2222 2191.3
2091.2 1959.9 1834.5 1718.8 1608.3 1503.3 1403 1309.9 1229.8 1166.9
1119 1085.3 1066.8 1045.8 1014.3 968.9 913.7 850.8 784.9 703
608.2 515.1 412.3 286.9 167.8 83 0
2159.8 2064.5 1985.8 1937.6 1934.3 1982.7 2068.3 2151.1 2181.8 2139
2039.8 1918.7 1800.2 1685.9 1575.7 1470.8 1371.7 1280.2 1201.6 1139.4
1093.1 1061.5 1041.1 1015.6 979.6 928.4 870.4 810.7 749.7 675.4
587.6 498.4 398.5 288.1 173.9 83.3 0
2159.8 2077 2008 1965.5 1964.4 2006.4 2074.5 2131.8 2141.6 2086.7
1988.3 1877.4 1766 1653 1543.2 1438.4 1340.3 1250.5 1173.4 1111.8
1067.1 1037.7 1015.4 985.4 945 888.1 827.1 770.8 714.6 647.7
567.1 481.7 384.6 289.3 179.8 83.5 0
2159.8 2091.2 2033.1 1998.6 1997.6 2028.2 2071.5 2095.7 2078.8 2015
1923.8 1824.5 1722.1 1617.9 1516.5 1419.2 1326.5 1239.1 1163.8 1103
1053.1 1016.8 985.8 953.4 917 870.2 820.3 772.9 722 658.6
577.6 492.3 393.5 295.5 186.9 84.9 0
2159.8 2105.6 2058.3 2031.8 2030.7 2050.3 2068.5 2059.6 2016.1 1943.4
1859.4 1771.6 1678.2 1582.8 1489.8 1400 1312.7 1227.9 1154.3 1094
1039.1 995.8 956 921.5 888.9 852.4 813.5 775.1 729.5 669.5
588 502.9 402.4 301.8 193.9 86.2 0
2159.8 2121.4 2088.4 2071.7 2072.8 2084.6 2084.9 2053.6 1987.9 1901.7
1811.3 1725.1 1641.2 1561 1483.7 1406.6 1327.7 1247.8 1173.7 1110.3
1053.5 1010 978.5 954.3 931.5 905.5 870.1 822.2 763 692.5
605.8 517.1 414.3 307.6 200.2 88.7 0
2159.8 2137.3 2118.4 2111.6 2114.9 2119.1 2101.4 2047.5 1959.7 1860
1763.3 1678.7 1604.4 1539.2 1477.7 1413.3 1342.7 1267.6 1193.1 1126.5
1067.9 1024.2 1001 987.1 974 958.8 926.6 869.2 796.5 715.4
623.4 531.3 426.2 313.5 206.4 91.2 0
2159.8 2156.9 2152.8 2156.1 2162.7 2163.6 2137.1 2069.5 1965.5 1848.6
1732.6 1641.4 1575.1 1526.2 1483.1 1433 1372.9 1305.8 1229.9 1158.2
1104.8 1075.8 1078.7 1081.6 1072.5 1050.1 996.2 908.4 809.3 715.3
626.6 532.9 426.4 310 201.8 85.4 0
2159.8 2174.6 2187.6 2203.6 2221.3 2225.2 2205.3 2149.7 2058.9 1955
1841.6 1740.6 1658.4 1593.4 1539.1 1481.9 1417.2 1346.6 1271.4 1211.7
1175.1 1156.6 1153.9 1147.9 1116.2 1055.5 995.6 910.2 809.3 707.1
589.1 471.2 352.7 247 155 65.9 0
2159.8 2192.8 2224.5 2255.1 2282.3 2294 2285 2245.6 2177.7 2098.1
2009.2 1927.9 1859.9 1801.3 1743.7 1675.9 1595 1505.8 1410.9 1335.9
1286.1 1253.3 1229.5 1201.3 1158.2 1083.3 1008.7 902.9 775.3 658.8
534.9 418.5 308.1 214.2 131 56 0
2159.8 2211.1 2261.4 2306.5 2343.2 2362.9 2364.7 2341.5 2296.6 2241.2
2176.8 2115.1 2061.4 2009.2 1948.3 1869.9 1772.8 1664.9 1550.5 1460.2
1397.2 1350.1 1305.2 1254.8 1200.3 1111.3 1021.9 895.5 741.1 610.4
480.7 365.9 263.6 181.3 106.9 46.2 0
2159.8 2230.1 2300.8 2365 2414.2 2446.6 2461.1 2453.4 2432.2 2406.2
2380.5 2363.3 2355.3 2345.3 2326.6 2294.5 2250.4 2204.8 2162.4 2127.4
2089.3 2024.9 1918.2 1767.7 1572.2 1338.3 1127.9 925.7 732.6 584.4
457.2 349.8 256.9 180 107.6 46.8 0
2159.8 2249.2 2340.4 2423.4 2485.2 2530.3 2557.5 2565.3 2567.8 2571.1
2584.2 2611.5 2649 2681.3 2705 2719.1 2728 2744.8 2774.4 2794.7
2781.4 2699.8 2531.1 2280.4 1944.2 1565.4 1233.9 955.8 724 558.4
433.6 333.8 250.3 178.9 108.2 47.4 0
2159.8 2268.1 2379.6 2483.4 2564.4 2620.2 2655 2671.6 2684.6 2702.2
2734 2783.8 2848.2 2915.4 2992 3077.7 3186.6 3329.1 3516.6 3716.3
3901.6 4022 3995.5 3808.8 3461.5 2991.8 2512.6 2043.2 1608.7 1229.9
892.6 604.9 389.7 239.7 128.1 53.1 0
2159.8 2287.1 2418.8 2543.4 2643.7 2710 2752.4 2778 2801.5 2833.2
2883.8 2955.9 3047.3 3149.4 3278.9 3436.4 3645.2 3913.4 4258.8 4638
5021.9 5344.1 5459.7 5337.3 4978.8 4418.2 3791.3 3130.5 2493.4 1901.3
1351.6 875.9 529.2 300.7 148.2 58.8 0
2159.8 2304.9 2458.2 2608.3 2725.8 2800.2 2846.5 2873.4 2900.7 2934.6
2983 3050.6 3138.7 3239.9 3365.7 3546.9 3806.3 4146 4572.5 5079.5
5687.5 6326.2 6892.5 7293.8 7394 6971.8 6374.3 5663.3 4887.4 4046.4
3082.2 2157.3 1389.9 804.4 361.9 118.5 0
2159.8 2322.7 2497.6 2673.3 2808 2890.4 2940.6 2968.8 2999.8 3035.9
3082.3 3145.3 3230.2 3330.5 3452.4 3657.5 3967.5 4378.5 4886.2 5521
6353.2 7308.3 8325.3 9250.2 9809.2 9525.4 8957.2 8196 7281.4 6191.5
4812.8 3438.7 2250.6 1308.3 575.6 178.2 0
